TPSM843B22EVM

TPSM843B22 synchronous buck evaluation module

TPSM843B22EVM

Order now

Overview

The TPSM843B22 evaluation module (EVM) is a synchronous buck power module designed to provide up to a 20 A output and is rated for 4 V to 18 V. The high-side and low-side MOSFETs are incorporated inside the TPSM843B22 package along with the gatedrive circuitry, inductor and basic passives. The low drain-to-source on-resistance of the MOSFET allows the TPSM843B22 to achieve high efficiencies and helps keep the junction temperature low at the rated output current. Fixed frequency advanced current mode control allows you to synchronize the module to an external clock source. An external divider allows for an adjustable output voltage. The TPSM843B22 FSEL and MSEL pins provide selectable switching frequency, soft-start time, current limit, and internal compensation. 

Features
  • Small solution design
  • Includes jumpers to evaluate different FSEL, MSEL and VOUT settings
  • 4 V to 18 V input voltage, 12 V nominal
  • Defaults to 1 V output and upto 20 A of Load. 
Power modules (integrated inductor)
TPSM843B22 4-V to 18-V input, advanced current mode, 20-A synchronous SWIFT™ step-down power module
Download View video with transcript Video

Order & start development

Evaluation board

TPSM843B22EVM — TPSM843B22 synchronous buck evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPSM843B22EVM Step-Down Module Evaluation Module User's Guide PDF | HTML 17 Apr 2023
Certificate TPSM843B22EVM EU RoHS Declaration of Conformity (DoC) (Rev. A) 11 Apr 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos