TPSM84624EVM-013

4.5V to 17V Input, 0.6V to 10V Output, 6A Power Module Evaluation Module

TPSM84624EVM-013

Order now

Overview

The TPSM84624 evaluation board is configured to evaluate the operation of the TPSM84624 power module for current up to 6.0 A. The input voltage range is 4.5V to 17V. The output voltage range is 0.6V to 10V. The evaluation board makes it easy to evaluate the TPSM84624 operation.

Features
  • 4.5 V to 17 V Input Voltage Range
  • Up to 6 A of Output Current
  • 0.6 V to 10 V Output Voltage Range
  • Improved Transient Response
Power modules (integrated inductor)
TPSM84624 4.5V to 17V Input, 0.6V-10V Output, 6A Power Module in Compact 7.5x7.5mm Footprint
Download View video with transcript Video

Order & start development

Evaluation board

TPSM84624EVM-013 — 4.5V to 17V Input, 0.6V to 10V Output, 6A Power Module Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPSM84x24 Power Module Evaluation Module User's Guide (Rev. B) PDF | HTML 23 Jun 2021
Certificate TPSM84624EVM-013 EU Declaration of Conformity (DoC) 02 Jan 2019

Related design resources

Hardware development

EVALUATION BOARD
TPSM84424EVM-013 TPSM84424, 4.5V to 17V Input, 0.6V to 10V Output, 4A Power Module Evaluation Module TPSM84824EVM-013 TPSM84824 4.5V to 17V Input, 0.6V to 10V Output, 8A Power Module Evaluation Board

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos