TPSM861253EVM

TPSM861253 1-A synchronous step-down buck evaluation module

TPSM861253EVM

Order now

Overview

TPSM861253 evaluation module (EVM) is a simple easy-to-use, 1 A synchronous step-down buck module. TPSM861253EVM is a fully assembled and tested circuit for evaluating the TPSM861253 step-down buck module. TPSM861253EVM operates from 3 V to 17 V input (12 V nominal) and provides a 3.3 V output at 1 A. It also includes AC signal injection terminals for feedback loop measurements.

Features
  • 3.8 V to 17 V input voltage range
  • Fixed 3.3 V output voltage
  • Up to 1 A output current
  • FCCM mode
  • Fast transient response
  • 3.3 mm*4 mm RDX package
Power modules (integrated inductor)
TPSM861253 3V to 17V input voltage, 3.3V, 1A output synchronous buck module in QFN package
Download View video with transcript Video

Order & start development

Evaluation board

TPSM861253EVM — TPSM861253 evaluation board for 3.6-V to 17-V input 3.3-V output 1-A module in QFN package

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPSM86125xEVM Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 21 Feb 2024
Certificate TPSM861253EVM EU Declaration of Conformity (DoC) 07 Sep 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos