Limited quantities
TRF0208-SEP is a prototype evaluation module and is available in limited quantities.
The TRF0208-SEP evaluation module (EVM) is used to evaluate the TRF0208-SEP device, which is a differential RF amplifier available in a 2mm × 2mm, 12-pin WQFN package. The device is designed to drive high-speed and RF differential input ADCs, often eliminating the need for a two-component (gain block and a passive balun) driving stage.
TRF0208-SEP is a prototype evaluation module and is available in limited quantities.
Type | Title | Date | ||
---|---|---|---|---|
EVM User's guide | TRF0208-SEP Evaluation Module User's Guide (Rev. A) | PDF | HTML | 03 Jul 2024 | |
Certificate | TRF0208SEP-EVM EU Declaration of Conformity (DoC) | 12 Jun 2024 |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.