TRF3703-17EVM

TRF3703-17 Evaluation Module

TRF3703-17EVM

Order now

Overview

The TRF3703-17EVM evaluation module (EVM) is intended for the evaluation of the TRF3703-17 direct-launch quadrature modulator for applications in the transmit path of base stations and communications equipment.

Features

The TRF3703-17EVM comes configured for differential I/Q input signals via four SMA connectors. There is an on board SMA connector which is used to monitor the RF output signal from the quadrature modulator. The LO signal is provided through an SMA connector as well.

IQ modulators
TRF370317 0.4 GHz to 4.0 GHz Quadrature Modulator, 1.7V common-mode voltage

 

High-speed DACs (>10 MSPS)
DAC5682Z Dual-Channel, 16-Bit, 1.0-GSPS, 1x-4x Interpolating Digital-to-Analog Converter (DAC)
Download View video with transcript Video

Order & start development

Evaluation board

TRF3703-17EVM — TRF3703-17 Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Certificate TRF3703-17EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Related design resources

Hardware development

EVALUATION BOARD
TRF3703-15EVM TRF3703-15 Evaluation Module TRF3703-33EVM TRF3703 Evaluation Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos