TS3DV642Q1EVM-105

TS3DV642-Q1 12-channel 1:2 mux/demux with 1.8V compatible control power-down mode evaluation module

TS3DV642Q1EVM-105

Order now

Overview

The TS3DV642Q1 is a 12 channels 1:2 or 2:1 bidirectional multiplexer/demultiplexer. The TS3DV642Q1 operates from a 2.6V to 4.5V supply, making it suitable for battery-powered applications. It offers low and flat on-state resistance (RON) as well as low I/O capacitance which allows it to achieve a typical bandwidth of up to 7.5 GHz. The device provides the high bandwidth necessary for MIPI C-PHY, D-DPHY, HDMI and DisplayPort applications.

Features
  • Simple interface for high-speed signals via SMP connectors.
  • Universal banana jacks for external 3.3V power supply.
  • Jumpers for easy device configuration.
  • Calibration traces for de-embedding the EVM from the TS3DV642Q1 during measurement.
HDMI, DisplayPort & MIPI ICs
TS3DV642-Q1 6 Gbps 12-Channel differential 1-to-2 and 2-to-1 mux
Download View video with transcript Video

Order & start development

Evaluation board

TS3DV642Q1EVM-105 — TS3DV642-Q1 12-channel 1:2 MUX/DEMUX with 1.8V compatible control power-down mode evaluation module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TS3DV642-Q1 Evaluation Module User's Guide 23 Nov 2020
Certificate TS3DV642Q1EVM-105 EU RoHS Declaration of Conformity (DoC) 03 Dec 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos