TSMU818A030EVM

TSMU818A030 evaluation module

TSMU818A030EVM

Order now

Overview

The TSMU818A030 evaluation module (EVM) has eight output channels that are programmable through the EVM graphical user interface (GUI), with selectable jumpers for other external settings. Control of the EVM is set through a USB connection to a personal computer (PC) through an FTDI device running the TSMU818A030EVM GUI software.

Features
  • Eight output connectors to evaluate the TSMU818A030 in different configurations (unipolar, bipolar and asymmetric ranges)
  • Onboard VREF support
  • FT4232 used to easily write to the DAC using the TSMU818A030EVM software
  • SMA connectors for MVI, MON pin outputs and calibration inputs and outputs
  • Onboard, 8-channel, 18-bit, 500kSPS SAR ADC that converts MVI and MON outputs
  • Additional signal conditioning provided for external ADC interfacing
Precision DACs (≤10 MSPS)
TSMU818A030 8-channel, 18-bit, 30V, 100mA output, high-capacitive- drive parametric measurement unit (PMU)
Download View video with transcript Video
Important note
Request more information

The user's guide and other information is available. Request now

Order & start development

Evaluation board

TSMU818A030EVM — TSMU818A030 evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos