The TSW2170EVM is a very clean 70 MHz source designed for the purposes of providing an input signal for testing TI ADC devices. The EVM includes a 70MHz crystal oscillator, an amplifier and a 70MHz Crystal filter with 16kHz band pass response. The output of the TSW2170EVM is set to about 10dBm, approximately 2Vpp, with typical harmonic performance greater than 80dBc. This is the appropriate peak to peak swing required by most TI ADCs. The TSW2170 can be easily powered from a 5V source such as a lab supply or from the 5V source of the TSW2200EVM (Low Cost Portable Power Supply).
Features
Requires single 5V supplyOnboard 70M crystal oscillatorOnboard amplifierOnboard 70M crystal filterHarmonic performance better than 80dBc2Vpp output level, direct connects to TI ADC EVMs for analysis