The TSW2200EVM is a portable power supply based on TPS40055 switcher, TPS76xx LDOs and UCD90120A sequencer. The TSW2200 is designed to be powered from DC power ranging from 10-20V on 1 of 3 inputs: the included 12V wall supply, standard banana jack inputs, or a 19V power supply with 2.5mm ID x 5.5mm OD x 9.5mm DC jack found on some common laptop supplies. There are dedicated supplies for 1.8V, 3.3V, 5V, and 2 adjustable supplies from 1.4V to 6.37V all capable of providing 1A each. There is also a -5V supply capable of delivering 0.36A. An on board sequencer is provided to allow the supplies to be enabled in a predetermined time interval. This EVM can be used to deliver power to the other Low Cost Evaluation Tools as well as the ADC and DAC device EVMs.
Features
Dedicated 1.8V, 3.3V, 5V @ 1A2x adjustable 1.4V to 6.37V @ 1AA -5V supply @ 0.36AIncludes 12V supply to power the boardAbility to time sequence all of the supplies relative to each otherIncluded GUI to manage sequencing if desired