TUSB320-LA-EVM

TUSB320LAI USB Type-C Configuration Channel Logic and Port Control Evaluation Module

TUSB320-LA-EVM

Order now

Overview

The TUSB320-LA-EVM is designed to evaluate TUSB320LA devices.  The EVM can be configured to operate in DFP, UFP or DRP mode via DIP switch selection and/or I2C control.  All of the control inputs are also selectable via DIP Switch configuration.  The TUSB320LA devices can be used with a legacy USB systems or Type-C systems for evaluation purposes.

Features
  • Plug and play design
  • The EVM can be configured to be used for the evaluation of DFP, UFP, or DRP Type-C implementation
  • The EVM can also be configured to operate in I2C or GPIO mode. Default configuration is I2C
  • EVM configurable by  DIP switches

  • TUSB320-LA-EVM board

AC/DC & DC/DC converters (integrated FET)
TPS62082 1.2A High Efficient Step Down Converter in 2x2mm SON Package. 3.3 Vout (Min)

 

USB hubs & controllers
TUSB320LAI Type-C Configuration Channel Logic and Port Control TUSB320LI USB Type-C Configuration Channel Logic and Port Control

 

eFuses & hot swap controllers
TPS25910 2.9-V to 20-V, 30mΩ, 0.8-6.5A eFuse
Download View video with transcript Video

Order & start development

Evaluation board

TUSB320-LA-EVM — TUSB320LAI USB Type-C Configuration Channel Logic and Port Control Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TUSB320-LA-EVM and TUSB320-HA-EVM User's Guide (Rev. A) 07 Nov 2018
Certificate TUSB320-LA-EVM EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TUSB320LAI, TUSB320HAI USB Type-C Configuration Channel Logic and Port Control datasheet (Rev. D) PDF | HTML 02 May 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos