TUSB521Q1-EVM

TUSB521-Q1 evaluation module

TUSB521Q1-EVM

Order now

Overview

The TUSB521Q1-EVM is a linear redriving switch supporting data rates up to 5Gbps. This device uses 5th generation USB redriver technology. The TUSB521Q1-EVM can be used with a host/hub upstream with two devices and hubs downstream to demonstrate the mixture of the multiplexer capabilities with the redriving capabilities that the TUSB521-Q1 can provide.

Features
  • USB Type-C® 2:1 or 1:2 redriver MUX
  • Supports USB 3.2 up to 5 Gbps
  • Ultra-low-power architecture
  • Linear redriver with up to 12dB equalization at 2.5GHz
  • Configuration through GPIO or I²C
  • Automotive grade 2 temperature range: -40°C to 105°C
USB redrivers & multiplexers
TUSB521-Q1 Automotive USB Type-C® 5Gbps linear redriver mux and demux
Download View video with transcript Video

Order & start development

Evaluation board

TUSB521Q1-EVM — TUSB521-Q1 evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TUSB521-Q1 Evaluation Module User's Guide PDF | HTML 22 Apr 2024
Certificate TUSB521Q1-EVM Declaration of Conformity (DoC) 05 Mar 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos