MSPM0-DIAGNOSTIC-LIB
MSPM0 diagnostic library for functional safety applications
MSPM0-DIAGNOSTIC-LIB
Overview
The MSPM0 diagnostic library software development kit (SDK) is a collection of functional safety software to assist customers to meet their functional safety diagnostic requirements.
Features
- Reduces development effort for up to IEC60730 Class-B applications
- Supports MSPM0 family of devices
- Includes diagnostic library safety manual
- Future growth to support IEC-61508 and ISO-26262
Downloads
Additional resources you might need
MSPM0-SDK — MSPM0 Software Development Kit (SDK)
Supported products & hardware
Products
Arm Cortex-M0+ MCUs
Hardware development
Evaluation board
MSPM0-SDK — MSPM0 Software Development Kit (SDK)
MSPM0 SDK for Windows
MSPM0 SDK for Linux
MSPM0 SDK for macOS
Products
Arm Cortex-M0+ MCUs
Hardware development
Evaluation board
Documentation
MSPM0 SDK Documentation Overview
MSPM0 SDK Manifest
Release Information
The MSPM0 SDK delivers components that enable engineers to develop applications on Texas Instruments MSPM0 microcontroller devices. The product is comprised of multiple software components and more than 150 examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
The MSPM0 SDK includes support for FreeRTOS and a wide variety of middleware and drivers, including:
- Support for MSPM0L11xx/L13xx, MSPM0G1x0x/G3x0x, MSPM0C110x, MSPS003FX, and MSPM0L122X/L22X
- DriverLib with optimized footprint and performance
- Motor control examples for Stepper, Brushed, Sensorless FOC, and Hall Sensored Trap
- EEPROM emulation library
- IQMath for fixed point math
- Boot Image Manager to add secure booting features
- Libraries and demos for multiple protocols, including DALI, SMBus, PMBus, 1-Wire, etc.
- and more...
The MSPM0 MCU portfolio offers a single development environment that delivers flexible hardware, software and tool options for customers developing applications. A one-time investment with the MSPM0 software development kit (SDK) allows you create portable and modular code, opening the door to create unlimited applications.
What's new
- Handled MSPM0C110X ADC errata with new ADC and FactoryRegion DriverLib APIs
- Fixed variety of Timer DriverLib API bugs
- Updated SysConfig TIMER modules with improvements and fixes for channel configuration
- Updated Sensorless FOC BLDC Motor Control Library with bug fixes and new features
- Updated FlashCTL DriverLib APIs with improvements
- Added documentation for OpenOCD support for MSPM0
- Refer to the Release Notes for more details
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
User guide | MSPM0 L-Series 32-MHz Microcontrollers Technical Reference Manual (Rev. D) | PDF | HTML | 15 May 2024 | |
EVM User's guide | MSPM0L1306 LaunchPad Development Kit (LP-MSPM0L1306) User's Guide (Rev. E) | PDF | HTML | 10 Jan 2024 | |
EVM User's guide | MSPM0G3507 LaunchPad Development Kit User's Guide (LP-MSPM0G3507) (Rev. C) | PDF | HTML | 10 Jan 2024 | |
User guide | MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual (Rev. A) | PDF | HTML | 09 Oct 2023 |
Related design resources
Software development
SOFTWARE DEVELOPMENT KIT (SDK)
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.