PSPICE-FOR-TI

PSpice® for TI design and simulation tool

PSPICE-FOR-TI

Downloads

Overview

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the industry, spanning our analog and power portfolio, as well as select analog behavioral models.

The PSpice for TI design and simulation environment allows you to simulate complex mixed-signal designs with its built-in library. Create complete end equipment designs and prototype your solutions before you commit to layout and fabrication, reducing time to market and development cost. 

Within the PSpice for TI design and simulation tool, you can search for TI devices, explore the portfolio, open test benches and simulate your design to further analyze the selected device. You can also run co-simulation of multiple TI devices to better represent your system.

In addition to a full library of preloaded models, you can easily access the latest technical collateral for TI devices within the PSPICE-FOR-TI tool. After you have verified that you have the correct device for your application, you can access the TI store to purchase the product. 

Using PSpice for TI, you have access to tools to address your simulation needs as you progress through the design cycle, from circuit exploration to design development and verification. Available at no cost, it is easy to get started. Download the PSpice design and simulation suite today to start your design.

 Getting started

  1. Request access to the PSPICE-FOR-TI simulator
  2. Download and install
  3. Watch trainings on how to start simulating
Features
  • Leverages Cadence PSpice Technology
  • Preinstalled library with a suite of digital models to enable worst-case timing analysis
  • Dynamic updates ensure you have access to most current device models
  • Optimized for simulation speed without loss of accuracy
  • Supports simultaneous analysis of multiple products
  • Based on OrCAD Capture framework, providing access to the industry’s most widely used schematic capture and simulation environment
  • Able to work off-line
  • Validate design over a wide range of operating conditions and device tolerances including
    • Automatic measurements and post-processing
    • Monte Carlo analysis
    • Worst-case analysis
    • Thermal analysis
Download View video with transcript Video

Downloads

Simulation tool

PSPICE-FOR-TI PSpice® for TI design and simulation tool

Supported products & hardware

Supported products & hardware

AC/DC & DC/DC converters (integrated FET)
LM704A0-Q1 Automotive, High-density, 4.5V to 45V input, 10A low-EMI synchronous DC/DC step-down converter LM70660 High-density, 4.5V to 65V input, 6A low-EMI synchronous DC/DC step-down converter LM706A0 High-density, 4.5V to 65V input, 10A low-EMI synchronous DC/DC step-down converter LM706A0-Q1 Automotive, High-density, 4.5V to 65V input, 10A low-EMI synchronous DC/DC step-down converter TPS543B25T 4-V to 18-V input, 25-A synchronous SWIFT™ step-down converter with thermally enhanced pack TPS562203 4.2-V to 17-V input, 2-A synchronous buck converter in SOT563 with eco-mode TPS562206 4.2-V to 17-V input, 2-A synchronous buck converter in SOT563 with FCCM mode
Biosensing AFEs
AFE4960P Two-channel ECG and PPG analog front end with integrated respiration and pace detection
Clock buffers
LMK1D2102L Low additive jitter LVDS buffer
Clock generators
CDCE6214Q1TM Ultra-low power clock generator supporting PCIe® gen 1-5 with active low output enable
Difference amplifiers
INA500 Low-power, greater than 1MΩ RIN, 13.5µA Iq small-size attenuating difference amplifier
Digital power monitors
INA4230 Quad channel, 16-bit, high-precision, current, voltage, power and energy monitor with I²C Interface INA4235 Quad channel, 16-bit, ultra-precise, current, voltage, power and energy monitor with I²C Interface
Digital power monitors with integrated shunt resistor
INA740A 85-V, 16-bit high-precision I²C-output digital power monitor with 800-µΩ EZShunt™ Technology INA740B 85-V 16-bit I²C-output digital power monitor with 800-µΩ EZShunt™ Technology INA745A 40V, 16bit high-precision I2C output digital power monitor with 800μΩ- EZShunt™ technology INA745B 40-V 16-bit I²C-output digital power monitor with 800-µΩ EZShunt™ Technology INA780A 85-V, 16-bit high-precision I²C-output digital power monitor with 400-µΩ EZShunt™ Technology INA780B 85-V 16-bit I²C-output digital power monitor with 400-µΩ EZShunt™ Technology
ESD protection diodes
ESD562 Two-channel bidirectional 12V ESD protection diode ESDS552 12V two-channel bidirectional ESD and surge protection diode
General-purpose op amps
LM2902B Quad 36V 1.2MHz operational amplifier LM2902B-Q1 Automotive, quad 36V 1.2MHz operational amplifier LM2902BA Quad, 36V 1.2MHz 2mV offset voltage operational amplifier LM2902BA-Q1 Automotive, quad, 36V 1.2MHz 2mV offset voltage operational amplifier LM324B Quad, 36V 1.2MHz 3mV offset voltage operational amplifier LM324BA Quad, 36V 1.2MHz 2mV offset voltage operational amplifier with -40°C to 85°C operation OPA2323 Dual, 5.5V, 20MHz, zero-cross low-noise (6nV/√Hz) RRIO operational amplifier OPA2992-Q1 Automotive, dual, 40V, 10MHz rail-to-rail input and output low-noise operational amplifier OPA2994-Q1 Automotive, dual, 24V 25MHz high-output-current (150 mA) operational amplifier OPA323 Single, 5.5V, 20MHz, zero-cross low-noise (6nV/√Hz) RRIO operational amplifier OPA4323 Quad, 5.5-V, 20-MHz, zero-cross low-noise (6 nV/√Hz) RRIO operational amplifier OPA4990-Q1 Automotive, quad, 40-V 1.1-MHz low-power (0.12 mA) operational amplifier OPA4991-EP Enhanced-product, quad, 40-V 4.5-MHz rail-to-rail input and output operational amplifier OPA4992-Q1 Automotive, quad, 40-V, 10.6-MHz, rail-to-rail input and output low-offset-voltage low-noise op amp OPA4H199-SP Space-grade, quad, 40V 4.5MHz rail-to-rail input and output operational amplifier OPA992-Q1 Automotive, single, 40-V, 10-MHz rail-to-rail input and output low-noise operational amplifier TL103WB Dual, 36-V 1.2-MHz low-offset-voltage operational amplifier with internal reference TLV9044-Q1 Automotive, quad, 5.5V, 350kHz ultra-low 1.2V op amp with low quiescent current (10μA) TLV9051-Q1 Automotive, single, 5.5V, 5MHz, 15V/μs slew rate, RRIO operational amplifier TLV9052-Q1 Automotive, single, 5.5V, 5MHz, 15V/μs slew rate, RRIO operational amplifier TLV9104-Q1 Automotive, quad, 16V 1.1MHz low-power (0.12mA) operational amplifier TLV9162-Q1 Automotive, dual, 16-V 11-MHz rail-to-rail input and output operational amplifier TLV9304-Q1 Automotive, quad, 40V 1MHz low-power (0.15mA) operational amplifier TLV9362-Q1 Automotive, dual, 40V 10.6MHz rail-to-rail output operational amplifier
High-speed ADCs (≥10 MSPS)
ADC3544 Single-channel, 14-bit, 125-MSPS, low-noise, ultra-low-power and low-latency ADC ADC3561 Single-channel, 16-bit, 10-MSPS, low-noise ultra-low-power low-latency ADC ADC3562 Single-channel, 16-bit, 25-MSPS, low-noise ultra-low-power low-latency ADC ADC3582 Single-channel, 18-bit, 25-MSPS, low-noise ultra-low-power low-latency ADC ADC3641 Dual-channel, 14-bit, 10-MSPS, low-noise, ultra-low-power analog-to-digital converter (ADC) ADC3642 Dual-channel, 14-bit, 25-MSPS, low-noise, ultra-low-power analog-to-digital converter (ADC) ADC3661 Dual-channel, 16-bit, 10-MSPS, low-noise ultra-low-power low-latency ADC
Isolated gate drivers
UCC21738-Q1 Automotive 10-A single-channel isolated gate driver for SiC/IGBT, active short-circuit protection
Power modules (integrated inductor)
TLVM365R1 3-V to 65-V input, 1-V to 6-V output, 0.1-A synchronous buck converter power module TLVM365R15 3-V to 65-V input, 1-V to 6-V output, 0.15-A synchronous buck converter power module TPSM64406 High-density, 36V, 0.8V-to-16V output, dual 3A output power module TPSM64406E 36V input, 0.8V-to-16V output, dual 3A output power module
Precision DACs (≤10 MSPS)
AFE432A3W 8-bit 300-mA current-source DAC with 10-bit SAR ADC, VDAC, NVM and GPI AFE439A2 8-bit 2-channel smart DAC with PWM output, ADC, PI loop and EEPROM for H-Bridge based TEC control AFE532A3W 10-bit 300-mA current-source DAC with 10-bit SAR ADC, 10-bit VDAC, NVM and GPI AFE639D2 Two-channel 12-bit smart analog front end (AFE) with TEC control with built-in ADC and DAC DAC53004W 10-bit, 4-channel low-power VOUT and IOUT smart DAC with Hi-Z, EEPROM, waveform generator in WCSP DAC530A2W 10-bit 300-mA current-source DAC with supervisor comparator or VDAC channel, NVM and GPIO DAC53204W 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP DAC532A3W 10-bit 300-mA current-source DAC with 10-bit voltage-output DAC, supervisor comparator, NVM and GPI DAC539E4W Four-channel 10-bit smart analog front end (AFE) with IF-THEN-ELSE control in WCSP package DAC539G2-Q1 Automotive, 10-bit look-up-table based GPI-to-PWM converter for a single-wire error communication DAC63004W Ultra-low-power four-channel 12-bit smart DAC in wafer chip scale package with I²C, SPI and PWM DAC63204W 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP
Supervisor & reset ICs
TPS3808E 600nA ultra-low quiescent current supervisor with programmable delay and manual reset
TVS diodes
TSD12C 12V bidirectional surge protection device in SOD323 TSD12C-Q1 Automotive, 12V 15A bidirectional surge-protection diode TSD15C 15V 13A bidirectional surge-protection diode TSD15C-Q1 Automotive, 15V 13A bidirectional surge-protection diode TSD36C 36V bidirectional surge protection diode in SOD323 package
USB redrivers & multiplexers
TMUXHS221LV USB 2.0 480 Mbps 2:1/1:2 multiplexer/demultiplexer switch with 1.2V control IO
Ultrasonic cleaning ICs
ULC1001-Q1 Automotive configurable DSP for ultrasonic lens cleaning with current and voltage sensing

PSPICE-FOR-TI PSpice® for TI design and simulation tool

close
Latest version
Version: null
Release date: null
AC/DC & DC/DC converters (integrated FET)
LM704A0-Q1 Automotive, High-density, 4.5V to 45V input, 10A low-EMI synchronous DC/DC step-down converter LM70660 High-density, 4.5V to 65V input, 6A low-EMI synchronous DC/DC step-down converter LM706A0 High-density, 4.5V to 65V input, 10A low-EMI synchronous DC/DC step-down converter LM706A0-Q1 Automotive, High-density, 4.5V to 65V input, 10A low-EMI synchronous DC/DC step-down converter TPS543B25T 4-V to 18-V input, 25-A synchronous SWIFT™ step-down converter with thermally enhanced pack TPS562203 4.2-V to 17-V input, 2-A synchronous buck converter in SOT563 with eco-mode TPS562206 4.2-V to 17-V input, 2-A synchronous buck converter in SOT563 with FCCM mode
Biosensing AFEs
AFE4960P Two-channel ECG and PPG analog front end with integrated respiration and pace detection
Clock buffers
LMK1D2102L Low additive jitter LVDS buffer
Clock generators
CDCE6214Q1TM Ultra-low power clock generator supporting PCIe® gen 1-5 with active low output enable
Difference amplifiers
INA500 Low-power, greater than 1MΩ RIN, 13.5µA Iq small-size attenuating difference amplifier
Digital power monitors
INA4230 Quad channel, 16-bit, high-precision, current, voltage, power and energy monitor with I²C Interface INA4235 Quad channel, 16-bit, ultra-precise, current, voltage, power and energy monitor with I²C Interface
Digital power monitors with integrated shunt resistor
INA740A 85-V, 16-bit high-precision I²C-output digital power monitor with 800-µΩ EZShunt™ Technology INA740B 85-V 16-bit I²C-output digital power monitor with 800-µΩ EZShunt™ Technology INA745A 40V, 16bit high-precision I2C output digital power monitor with 800μΩ- EZShunt™ technology INA745B 40-V 16-bit I²C-output digital power monitor with 800-µΩ EZShunt™ Technology INA780A 85-V, 16-bit high-precision I²C-output digital power monitor with 400-µΩ EZShunt™ Technology INA780B 85-V 16-bit I²C-output digital power monitor with 400-µΩ EZShunt™ Technology
ESD protection diodes
ESD562 Two-channel bidirectional 12V ESD protection diode ESDS552 12V two-channel bidirectional ESD and surge protection diode
General-purpose op amps
LM2902B Quad 36V 1.2MHz operational amplifier LM2902B-Q1 Automotive, quad 36V 1.2MHz operational amplifier LM2902BA Quad, 36V 1.2MHz 2mV offset voltage operational amplifier LM2902BA-Q1 Automotive, quad, 36V 1.2MHz 2mV offset voltage operational amplifier LM324B Quad, 36V 1.2MHz 3mV offset voltage operational amplifier LM324BA Quad, 36V 1.2MHz 2mV offset voltage operational amplifier with -40°C to 85°C operation OPA2323 Dual, 5.5V, 20MHz, zero-cross low-noise (6nV/√Hz) RRIO operational amplifier OPA2992-Q1 Automotive, dual, 40V, 10MHz rail-to-rail input and output low-noise operational amplifier OPA2994-Q1 Automotive, dual, 24V 25MHz high-output-current (150 mA) operational amplifier OPA323 Single, 5.5V, 20MHz, zero-cross low-noise (6nV/√Hz) RRIO operational amplifier OPA4323 Quad, 5.5-V, 20-MHz, zero-cross low-noise (6 nV/√Hz) RRIO operational amplifier OPA4990-Q1 Automotive, quad, 40-V 1.1-MHz low-power (0.12 mA) operational amplifier OPA4991-EP Enhanced-product, quad, 40-V 4.5-MHz rail-to-rail input and output operational amplifier OPA4992-Q1 Automotive, quad, 40-V, 10.6-MHz, rail-to-rail input and output low-offset-voltage low-noise op amp OPA4H199-SP Space-grade, quad, 40V 4.5MHz rail-to-rail input and output operational amplifier OPA992-Q1 Automotive, single, 40-V, 10-MHz rail-to-rail input and output low-noise operational amplifier TL103WB Dual, 36-V 1.2-MHz low-offset-voltage operational amplifier with internal reference TLV9044-Q1 Automotive, quad, 5.5V, 350kHz ultra-low 1.2V op amp with low quiescent current (10μA) TLV9051-Q1 Automotive, single, 5.5V, 5MHz, 15V/μs slew rate, RRIO operational amplifier TLV9052-Q1 Automotive, single, 5.5V, 5MHz, 15V/μs slew rate, RRIO operational amplifier TLV9104-Q1 Automotive, quad, 16V 1.1MHz low-power (0.12mA) operational amplifier TLV9162-Q1 Automotive, dual, 16-V 11-MHz rail-to-rail input and output operational amplifier TLV9304-Q1 Automotive, quad, 40V 1MHz low-power (0.15mA) operational amplifier TLV9362-Q1 Automotive, dual, 40V 10.6MHz rail-to-rail output operational amplifier
High-speed ADCs (≥10 MSPS)
ADC3544 Single-channel, 14-bit, 125-MSPS, low-noise, ultra-low-power and low-latency ADC ADC3561 Single-channel, 16-bit, 10-MSPS, low-noise ultra-low-power low-latency ADC ADC3562 Single-channel, 16-bit, 25-MSPS, low-noise ultra-low-power low-latency ADC ADC3582 Single-channel, 18-bit, 25-MSPS, low-noise ultra-low-power low-latency ADC ADC3641 Dual-channel, 14-bit, 10-MSPS, low-noise, ultra-low-power analog-to-digital converter (ADC) ADC3642 Dual-channel, 14-bit, 25-MSPS, low-noise, ultra-low-power analog-to-digital converter (ADC) ADC3661 Dual-channel, 16-bit, 10-MSPS, low-noise ultra-low-power low-latency ADC
Isolated gate drivers
UCC21738-Q1 Automotive 10-A single-channel isolated gate driver for SiC/IGBT, active short-circuit protection
Power modules (integrated inductor)
TLVM365R1 3-V to 65-V input, 1-V to 6-V output, 0.1-A synchronous buck converter power module TLVM365R15 3-V to 65-V input, 1-V to 6-V output, 0.15-A synchronous buck converter power module TPSM64406 High-density, 36V, 0.8V-to-16V output, dual 3A output power module TPSM64406E 36V input, 0.8V-to-16V output, dual 3A output power module
Precision DACs (≤10 MSPS)
AFE432A3W 8-bit 300-mA current-source DAC with 10-bit SAR ADC, VDAC, NVM and GPI AFE439A2 8-bit 2-channel smart DAC with PWM output, ADC, PI loop and EEPROM for H-Bridge based TEC control AFE532A3W 10-bit 300-mA current-source DAC with 10-bit SAR ADC, 10-bit VDAC, NVM and GPI AFE639D2 Two-channel 12-bit smart analog front end (AFE) with TEC control with built-in ADC and DAC DAC53004W 10-bit, 4-channel low-power VOUT and IOUT smart DAC with Hi-Z, EEPROM, waveform generator in WCSP DAC530A2W 10-bit 300-mA current-source DAC with supervisor comparator or VDAC channel, NVM and GPIO DAC53204W 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP DAC532A3W 10-bit 300-mA current-source DAC with 10-bit voltage-output DAC, supervisor comparator, NVM and GPI DAC539E4W Four-channel 10-bit smart analog front end (AFE) with IF-THEN-ELSE control in WCSP package DAC539G2-Q1 Automotive, 10-bit look-up-table based GPI-to-PWM converter for a single-wire error communication DAC63004W Ultra-low-power four-channel 12-bit smart DAC in wafer chip scale package with I²C, SPI and PWM DAC63204W 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP
Supervisor & reset ICs
TPS3808E 600nA ultra-low quiescent current supervisor with programmable delay and manual reset
TVS diodes
TSD12C 12V bidirectional surge protection device in SOD323 TSD12C-Q1 Automotive, 12V 15A bidirectional surge-protection diode TSD15C 15V 13A bidirectional surge-protection diode TSD15C-Q1 Automotive, 15V 13A bidirectional surge-protection diode TSD36C 36V bidirectional surge protection diode in SOD323 package
USB redrivers & multiplexers
TMUXHS221LV USB 2.0 480 Mbps 2:1/1:2 multiplexer/demultiplexer switch with 1.2V control IO
Ultrasonic cleaning ICs
ULC1001-Q1 Automotive configurable DSP for ultrasonic lens cleaning with current and voltage sensing

Technical documentation

No results found. Please clear your search and try again.
View all 4
Type Title Date
Technical article Getting started in PSpice for TI, part 2: Using markers for quick and clean simula PDF | HTML 08 Jun 2021
Technical article Getting started in PSpice for TI, part 1: Optimize your simulation profile in 6 st PDF | HTML 05 Mar 2021
More literature Getting started with the new PSpice® for TI design and simulation tool 16 Dec 2020
Technical article How to simulate complex analog power and signal-chain circuits with PSpice for TI PDF | HTML 14 Sep 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos