Request more information
The user's guide is available. Request now
The TX7516 evaluation module (EVM) evaluates the performance and features of the TX7516, which is a highly-integrated high-performance transmitter solution for ultrasound imaging systems. TX7516 has a total of 16 pulser circuits, 16 transmit/receive switches, and supports on-chip beamforming.
TX7516EVM has an built-in current-sensing circuit that can be used to evaluate power dissipation when the TX7516 is operating in different modes. The EVM provides a programmable low-jitter beamforming clock up to 320 MHz to the TX7516. TX7516EVM comes with a GUI that can be used to monitor the device power, program the TX7516 memory/registers, and change the beamforming clock frequency.
The user's guide is available. Request now
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.