TXS0202EVM

TXS0202 Evaluation Module

TXS0202EVM

Order now

Overview

The TXS0202 EVM was created to allow simplified evaluation and prototyping without the need for full board development. This EVM provides peripheral header style pads for probing and signal connection to each device pin. Headers are labeled with the corresponding pin number.

Features
  • No Direction Control Signal Required
  • VCCA, VCCB Supply Voltage: 1.1 V to 3.6 V
  • Meets All Requirements of the IC-USB Standard
  • Small Packages: WCSP
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • Ioff Supports Partial-Power-Down Mode Operation
Application-specific voltage translators
TXS0202 Voltage-Level Shifter for IC-USB Interface
Download View video with transcript Video

Order & start development

Evaluation board

TXS0202EVM — TXS0202 Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate TXS0202EVM EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet A Inter Chip-USB VOLTAGE LEVEL TRANSLATOR datasheet (Rev. A) 27 Jun 2011
User guide TXS0202 Evaluation Module 24 Jun 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos