UCC28911EVM-718

UCC28911 Evaluation Module

UCC28911EVM-718

Order now

Overview

The UCC28911EVM-718 evaluation module is an offline Flyback power supply that provides isolated output voltage and current regulation without the use of an optocoupler and secondary-side feedback components. The input accepts a voltage range of 85VAC to 265VAC, 47Hz to 64Hz. The evaluation module uses the UCC28911 CV/CC PWM HV Switcher. This device integrates a 700 V power MOSFET and controller that processes operating information from an auxiliary Flyback winding and from the power MOSFET to provide precise output voltage and current control. Control algorithms in the UCC28911 allow operating efficiencies to meet or exceed applicable standards. Low system parts count and built in advanced protection features result in a cost-effective solution that meets stringent world-wide energy efficiency requirements.

Features
  • Isolated 7.5W, 5V output
  • Less than 20mW standby power consumption
  • Primary side regulation eliminates opto-coupler
  • Universal off-line input voltage range
  • Output over voltage protection
  • Input under voltage protection
  • Thermal Shutdown
  • Controlled start up and restart after fault Protection
AC/DC & DC/DC converters (integrated FET)
UCC28910 700V Flyback switcher with constant-voltage constant-current and primary-side control UCC28911 700V Flyback switcher with constant-voltage constant-current and primary-side regulation
Download View video with transcript Video

Order & start development

Evaluation board

UCC28911EVM-718 — UCC28911 Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate UCC28911EVM-718 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide Using the UCC28911EVM-718 06 Mar 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos