UCD3PROG-FR03TXI0

FlashRunner™ FR03 In-System Programmer

UCD3PROG-FR03TXI0

Downloads

Overview

FlashRunnerTM FR03 is a high-performance, standalone In-System Programmer for Flash-based microcontrollers and serial memories. FlashRunnerTM FR03, which is targeted at production environments, easily interfaces to a programming system or Automatic Test Equipment (ATE) and can work either in full standalone mode or be controlled by a host system. In the standalone mode, all the projects and code images are stored on a memory card (FAT16 compatible). FlashRunnerTM FR03 is supported by a Windows utility that allows communication with the instrument and ability to perform the most common operations such as send commands, manage SD card files, update the instrument's firmware, algorithm etc. LEDs on the unit provide easy display of programming status (busy/pass/fail).
Features
  • In-system programming support for UCD3138, UCD3020, UCD3028, UCD3040, and other TI products
  • Standalone operation with Start button (projects and code images stored on a memory card)
  • Controllable by any host system via RS-232, also can be integrated with ATE
  • Supports ISP (in-system programming) protocols
  • LED indicators for Power, Instrument Status & Programming Status (Busy/Pass/Fail)
  • 7.5V DC power supply input (required)

Downloads

Software programming tool

UCD3PROG-FR03TXI0 FlashRunner™ FR03 In-System Programmer

Supported products & hardware

Supported products & hardware

AC/DC & DC/DC controllers (external FET)
UCD3020 Fully Programmable Digital Power Controller with up to Two Regulated Outputs and Six DPWM Outputs UCD3028 Fully Programmable Digital Power Controller with up to Two Regulated Outputs and Eight DPWM Outputs UCD3040 Fully Programmable Digital Power Controller with Four Feedback Loops and Eight DPWM Outputs UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power

UCD3PROG-FR03TXI0 FlashRunner™ FR03 In-System Programmer

close
Latest version
Version: null
Release date: null
AC/DC & DC/DC controllers (external FET)
UCD3020 Fully Programmable Digital Power Controller with up to Two Regulated Outputs and Six DPWM Outputs UCD3028 Fully Programmable Digital Power Controller with up to Two Regulated Outputs and Eight DPWM Outputs UCD3040 Fully Programmable Digital Power Controller with Four Feedback Loops and Eight DPWM Outputs UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power

Support & training

Third-party support
TI does not offer ongoing direct design support for this software. For support while working through your design, contact SMH Technologies.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.