ULTICHIP-3P-UC1046
Ultichip Communication Technology smallcell solutions based on UC1046 and AFE7769
ULTICHIP-3P-UC1046
Overview
The Ultichip Communication Technology Blade40 is a low cost high performance PicoRU solution based on Ultichip's UC1046 DFE and TI's AFE7769 transceiver, supporting 4G LTE, 5G NR or 4/5G dual mode. Three models are available: Blade40-S3500 for 3.5-GHz band 5G NR 4T4R TDD mode, Blade40-S2600 for 2.6-GHz 5G NR and Blade40-S2618TF for 2.6-GHz 2T2R 5G TDD and 2T2R FDD LTE. The output power of Blade40 is up to 250 mw per antenna. Other configuration can be customized to satisfy user requirements.
Blade40 supports full digital front end functionalities of 4/5G RRU, which includes precoding processing, crest factor reduction (CFR), digital predistortion processing (DPD), digital up-conversion (DUC), down-conversion (DDC), configurable filter processor (filter) and so forth.
The fronthaul interface Blade40 is configurable as eCPRI and CPRI format. Both Option-7 per O-RAN specification or Option-8 based on OTIC specification fronthaul functionalities split mode are supported. All LOW-PHY functions are integrated such as a programable fast Fourier transform (FFT/IFFT) processor.
Blade40 supports several synchronization modes, including IEEE 1588v2 PTP, SyncE and GPS.
The low power consumption, easy installation and easy upgrade and expansion features, make Blade40 suitable for indoor coverage scenarios with high demand for data services and high service quality in dense urban areas and hot spots, such as office buildings, subways, train stations, shopping malls, stadiums and airports
Features
- Band: Sub6G
- Antenna carrier: 4T4R at 100 MHz
- Transmitted power: 4x 250 mw
- Reference sensibility: -97 dBm
- ACLR: < -48 dBc (24 dBm, 100 MHz NR, 8.5 dB PAR signal)
- EVM: <2% (24 dBm, 100 MHz NR, 8.5 dB PAR signal)
RF transceivers
Order & start development
BLADE40-S2618 — Ultichip Communication Technology Blade40 S2618 2T2R 5G NR and 2T2R 4G LTE Smallcell
BLADE40-S3500 — Ultichip Communication Technology Blade40 S3500 4T4R 5G NR Smallcell
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.