VIALUX-3P-STAR-065
Overview
ViALUX’s STAR-065 CORE provides compact optics with options designed for DLP6500FYE or DLP6500FLQ (0.65” 1080p DMDs). It is available as an accessory or an evaluation module with a monochrome high-power LED light source for use with DLP® LightCrafter™ 6500 EVM.
Refer to the ordering links below for a full list of product options.
Features
- Compatible with DLP® LightCrafter™ 6500 EVM
- LED light engines available with LED driver support up to 24 A
- Throw ratio: 1.8 to 2.1
- Working distance: 0.4 m to 10.0 m
- Offset: 125%
Near-UV products (400 to 420 nm)
Near-UV products (400 to 420 nm)
Technical documentation
Related design resources
Software development
SOFTWARE DEVELOPMENT KIT (SDK)
FIRMWARE
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.