WI-SUN
Wi-SUN development tool kit
WI-SUN
Overview
Start your development using Wi-SUN development tool kit. The CC1312R7 is part of the SimpleLink microcontroller (MCU) platform which all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. The TI LaunchPad™ development kits for the CC1312P7 support programming and debugging from Code Composer Studio™ and IAR Embedded Workbench® integrated development environments (IDEs).
CC1312R7 is a good starting place for developing a Wi-SUN network. If you know your application will need more memory, security, extended range or BLE functionality refer back to the Wi-SUN overview page.
Features
- Broad band antenna support for Sub-1 GHz and 2.4 frequency bands
- On-board emulator gets you started with instant code development
- All Ios accessible on pin headers compatible with the LaunchPad/BoosterPack ecosystem
- Frustration-free commissioning with Bluetooth Low Energy
- Low power standby current of 0.85 µA (RTC ON, 80-KB RAM and CPU rention- (multiyear battery operation
- FSK long range connection with integrated power amplifiers for boosted rang
- For battery powered devices, low power performance (multiyear operation on AA
- Wi-SUN network parameters
- Frequency: 868 MHz ETSI, 915 MHz FCC, 920 MHz Japan and 2.4 GHz
- PHY throughput
- FSK - 50 kbps
- Bluetooth Low Energy - 2 Mbps, 1 Mbps, 500 kbps and 125 kbps
- Network type: Mesh
- Frequency hopping: yes
- Encryption: Yes
Downloads
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
Technical article | How Wi-SUN® FAN improves connected infrastructures | PDF | HTML | 19 Nov 2020 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.