XIO2001EVM

XIO2001 evaluation module

XIO2001EVM

Order now

Overview

The XIO2001EVM evaluation module (EVM) implements a peripheral component interconnect (PCI) express to PCI bridge circuit using the Texas Instruments XIO2001 PCI Express® (PCIe) to PCI bus translation bridge. Designed as a half-width x1 PCIe add-in card, the EVM provides you with 3 standard PCI slots.

Features
  • Full-featured evaluation board for the XIO2001 PCIe to PCI bus translation bridge
  • Designed to work directly out of the box with no driver needed
  • On-board EEPROM programmed with values that let the EVM function in most systems
  • XIO2001 performance tuning software provides you with the ability to easily tune the EVM through the grpahical user interface (GUI) to achieve maximum performance in your application
  • Onboard LEDs to indicate availability of power and status of certain control signals
  • Onboard regulators to derive 1.5 V (for the XIO2001) and 12 V for the PCI connectors, while providing power for the 3.3-V, 5-V and 12-V rails by a combination of the add-in connector and IDE power connector


CD-ROM
Kitting List
Test Procedure

PCIe, SAS & SATA ICs
XIO2001 PCI Express® (PCIe®) to PCI bus translation bridge
Download View video with transcript Video

Order & start development

Evaluation board

XIO2001EVM — XIO2001 evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate XIO2001EVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide XIO2001 EVM User Guide (Rev. B) 12 Jun 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos