BQ27Z561-R2-DEVICE-FW
BQ27Z561 Firmware: Impedance Track™-Batteriegasfühlerlösung für 1-S-Li-Ion-Akkupacks
BQ27Z561-R2-DEVICE-FW
Überblick
The BQ27Z561-R2-DEVICE-FW is a firmware (FW) release that can be flashed onto any existing hardware such as the BQ27Z561 or BQ27Z561-R1 product. The firmware incorporates the patented Impedance Track™ technology to create a pack-based solution that provides a rich array of features for gas gauging, protection, and authentication for 1-series cell li-ion and li-polymer battery packs.
Using its integrated high-performance analog peripherals, the BQ27Z561-R2-DEVICE-FW firmware enables the device and measures and maintains an accurate record of available capacity, voltage, current, temperature, and other critical parameters in li-ion or li-polymer batteries, and reports this information to the system host controller.
SHA-2 authentication, with secure memory for authentication keys, enables identification of genuine battery packs.
Merkmale
- Supports pack-side gauging including enhanced state of health (SOH) algorithm
- Fast QMax update option based on predicted OCV
- SHA-256 authentication responder for increased battery pack security
- Sophisticated charge algorithms:
- JEITA
- Enhanced charging
- RSOC() charging compensation option
- Added hibernate mode to enable < 3uA power mode
Downloads
Zusätzliche Ressourcen, die Sie möglicherweise benötigen
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
Unterstützte Produkte und Hardware
Produkte
Batterie-Ladezustandsmesser
Hardware-Entwicklung
Referenzdesign
Evaluierungsplatine
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
SDK, API, and Programmer installer
Produkte
Batterie-Ladezustandsmesser
Hardware-Entwicklung
Referenzdesign
Evaluierungsplatine
Dokumentation
Quick Tips text document for Command line programmers
Software Manifest
Versionsinformationen
Description:
BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. The executables work with a single station but can be extended to multiple stations by using additional software and GUI from MKS Technology Inc. . Support for multiple stations is not included in this software.
There are multiple executables in the download, usually one per family of products. Older products such as BQ20xxx and BQ30xxx are also supported. Examples using the C++ programming language API and Python® programming language are provided for custom development.
Requirements:
- Hardware: MKST-3P-ALT-EV2300
- Supported operating systems: Windows (32 and 64 bits)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Features:
- Collection of command line executables for Windows
- Small executable size with few dependencies
- Fast programming
- Supports BQFS/DFFS and SREC file formats
- Provides C API for custom code development
- Callable from other programs for automation
- Portable design simplifies deployment
- Separately downloadable support software to enable legacy software like BQEVSW and ADVANCED-BQMTESTER to work with MKST-3P-ALT-EV2300
Getting started:
1. Download the software
2. Run the installer
3. The executables, C API and Python API files can be found in the install location
4. Run the command line executable without arguments to get usage help. Refer to Readme.txt in the install folder for more information and how to get help using the command line.
Neuheiten
- Added support for BQ78350 and BQ34Z100
BQ-PRODUCTION-SINGLE-CELL-SW — Production software for single cell battery fuel (gas) gauges
Unterstützte Produkte und Hardware
Produkte
Batterie-Ladezustandsmesser
Hardware-Entwicklung
Evaluierungsplatine
BQ-PRODUCTION-SINGLE-CELL-SW — Production software for single cell battery fuel (gas) gauges
Single Cell bqProduction software for bq27320
Single Cell bqProduction software for bq27z561
Produkte
Batterie-Ladezustandsmesser
Hardware-Entwicklung
Evaluierungsplatine
Dokumentation
General notes
Versionsinformationen
Overview
SingleCellbqProduction offers a full suite of robust tools to assist with the process of configuring, calibrating, manufacturing and tracking printed circuit boards utilizing TI Battery Battery management products. This includes features that allow writing a golden image followed by different types of calibration to provide desired levels of accuracy and finally validating limits for calibration parameters to spike out any inconsistencies in material. SingleCellbqProduction offers three(3) levels of access to allow strict control over the manufacturing process with the assembly line operator only having access to the "Start" button. SingleCellbqProduction supports 1 station from a single computer and has inbuilt capability to maintain log files for the processed printed circuits boards. The bqMTester hardware is incompatible with some single cell gauges.
Operating systems: Windows XP, Windows 7, Windows 10
Requires: MKST-3P-ALT-EV2300 (MKS-SAI-001), Precision voltage and current source/sink for calibration.
Features
- Support for MKST-3P-ALT-EV2300
- Control from a graphical user interface
- Run 1 station from a single computer
- Uses industry standard Motorola srec format Golden image programmer
- Calibration and test automation/programming
- Calibration limits filter to detect anomalies
Neuheiten
- Support for BQ27Z561 as a target
- Support for MKST-3P-ALT-EV2300 as the USB interface board
- Separate installers for BQ27320 and BQ27z561
Technische Dokumentation
Verwandte Designressourcen
Software-Entwicklung
Anwendungssoftware und Frameworks
Support und Schulungen
TI E2E™-Foren mit technischem Support von TI-Ingenieuren
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.
Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support.