Eine Version auswählen
ANDROIDEVKIT-GINGERBREAD
Android GINGERBREAD 2.3 - Dev Kit for DM37x (TI_Android_GingerBread_2_3_DevKit_1_0)
Android compatibility test report
Sources (TI Android GingerBread filesystem, kernel, boot-strap, u-boot and toolchain)
Plugin for TI Code Composer Studio V5 to develop and debug Android applications
TI Android GingerBread Devkit Package for AM35x OMAP35x and AM37x platforms. This includes all the
TI Android Release Manifest File to be used to clone sources from gitorious.org/rowboat
Documentation (Release Notes, Build Procedure, User Guide, Test & Performance Reports, rowboPerf_u
Few important tools for Devkit usage (MMC/SD card Image generation, Flashing utility, Pinmux utili
RowboPerf, 0xbench, RowboatBench, Imagination 3D Demos.
Patches and build script for Android
AM35x (ARM Cortex A8 (600MHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader, u
AM37x (ARM Cortex A8 (1 GHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader, u-
AM37x (ARM Cortex A8 (1 GHz) + 3D SGX Accelerator)Put this package on SD card, boot the AM37x EVM
OMAP35x (ARM Cortex A8 (720 MHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader
BeagleBoard revC4 (OMAP35x - ARM Cortex A8 (720 MHz) + 3D SGX Accelerator)(Pre-built Images: Kerne
BeagleBoard XM (AM37x - ARM Cortex A8 (1 GHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image
DM37x (ARM Cortex A8 (1GHz) + DSP + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loade
Android Manifest File for DevKit Sources
Android compatibility test report
Documentation
Source code of GPL/LGPL v2 packages used in the DM37X rootfs
Dokumentation
Test Result Document
Android SDK contains the tools, sample code, and docs needed to create Android apps
The Android NDK is a companion tool to the Android SDK that lets to build the performance-critical
Adobe Flash 10 for Android. https://www.ti.com/docs/toolsw/folders/print/adobeflash-a8.html
WL1271 Wireless SDK installer package
This TI Android DevKit Release includes binaries for OpenSSL, Dropbear SSH, Raccoon, Linux Kernel
Versionsinformationen
This release package provides a Andorid GingerBread 2.3 DevKit(EA) distribution with integrated SGX (3D graphics) drivers, Adobe Flash 10 support, TI hardware abstraction for video overlay, WLAN, Bluetooth support for WL1271, PowerManagement, S-Video, Camera on Beagle XM, RowboPERF performance measurement application, NAND (UBIFS), Fastboot and standard applications from Android.
This release supports MPEG4 ASP and H.264 MP/HP 720P DSP accelerated decoding on DM3730.
The package also includes TI Android GingerBread Source, Linux Android kernel, Toolchain, Debug and Development Tools(CCSv5, ADT, Flashing Utility, etc) and Documentation to ease development, deployment and execution of Android based systems. The product forms the basis for all Android application development on OMAP35x, AM37x, AM35x platforms.
on Texas Instruments Embedded Procecssors Wiki.