Eine Version auswählen
MMWAVE-L-SDK-6
SDK for xWRL6844 Devices
Windows Installer for the 06.00.04.01 SDK
Linux Installer for the 06.00.04.01 SDK
Produkte
mmWave-Radarsensoren für Fahrzeuge
mmWave-Radarsensoren für Industrieanwendungen
Hardware-Entwicklung
Evaluierungsplatine
Dokumentation
Manifest for the 06.00.04.01 SDK
Versionsinformationen
Building blocks
- Integrated driver packages.
- Power management framework to exercise different device low power modes.
- Layered approach to programming analog front end (AFE).
FreeRTOS™ and no-RTOS support on Arm® Cortex®-R5F processor and TI digital signal processor C66x
Demonstrations and examples
- FreeRTOS-based Out-of-box demo with easy configurability via low power visualizer GUI.
- Out-Of-box demo integrated with the power management framework to operate the device in the lowest power mode possible for the use-case.
- FreeRTOS & no-RTOS based examples for various drivers.
Tools
- Code Composer Studio™ integrated development environment (IDE) (CCSTUDIO).
- SysConfig for the system code generation.
Neuheiten
- Added more features to Out-of-Box (OOB) demo like: BPM support, Range bias and phase compensation measurement, Clutter Removal and Streaming of RAW ADC data via SPI.
- Simplified Antenna Geometry configuration commands in OOB demo.
- Added Secondary Boot Loader example(SBL-LITE).
- Enabled GPADC voltage read APIs in control library with example in OOB demo.
- Added Tuning Guide for OOB demo.
- Improved Visualizer with Bug fixes.