TIDA-050059
Overcurrent and overtemperature protection for solid-state relays reference design
TIDA-050059
Overview
This reference design shows how to achieve overcurrent and overtemperature protection for a solid-state relay. The reference design features the TPSI3050-Q1 5-kVRMS reinforced isolated switch driver. TPSI3050-Q1 device integrates a laminate transformer to achieve isolation while transferring signal and power to the secondary side. This removes the need for any isolated bias supply. In addition, the TPSI3050-Q1 device can supply power to external circuitry located on the high voltage (HV) side. This reference design can support up to 500-VDC or 350-VAC switching with a max of 4-A loading conditions.
Features
- No isolated secondary supply required
- 3-kVRMS reinforced isolation
- 500-VDC/350-VRMS load with 4-A max
- Two-level overcurrent protection
- >2-A 100-ms load disconnect delay
- >5-A immediate load disconnect
- Two-level overtemperature protection
- >60°C LED visual warning
- >90°C immediate load disconnect
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
TPSI3050-Q1 — Automotive reinforced isolated switch driver with integrated 10-V gate supply
Data sheet: PDF | HTMLTPSI3052-Q1 — Automotive reinforced isolated switch driver with integrated 15-V gate supply
Data sheet: PDF | HTMLISO7310-Q1 — Automotive, low-power, single-channel, 25-Mbps digital isolator
Data sheet: PDF | HTMLStart development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.