Select a version
ANDROIDDEVKIT-GINGERBREAD-AM35X-AM37X
Android GINGERBREAD 2.3.4 - Dev Kit for AM35x and AM37x (TI_ANDROID_GINGERBREAD_2_3_4_DEVKIT_2_1)
Android compatibility test report
Test Result Document
TI customized Android GingerBread 2.3.4 sources, kernel 2.6.37 (with 3D Acceleration and WL127x dr
Plugin for TI Code Composer Studio V5 to develop and debug Android applications
TI Android GingerBread Devkit Package for AM35x OMAP35x and AM37x platforms. This includes all the
TI Android Release Manifest File to be used to clone sources from gitorious.org/rowboat
Documentation (Release Notes, Build Procedure, User Guide, Test & Performance Reports, rowboPerf_u
Few important tools for Devkit usage (MMC/SD card Image generation, Flashing utility, Pinmux utili
AM35x (ARM Cortex A8 (600MHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader, u
AM37x (ARM Cortex A8 (1 GHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader, u-
AM37x (ARM Cortex A8 (1 GHz) + 3D SGX Accelerator)Put this package on SD card, boot the AM37x EVM
BeagleBoard revC4 (OMAP35x - ARM Cortex A8 (720 MHz) + 3D SGX Accelerator)(Pre-built Images: Kerne
BeagleBoard XM (AM37x - ARM Cortex A8 (1 GHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image
Documentation
Android SDK contains the tools, sample code, and docs needed to create Android apps
The Android NDK is a companion tool to the Android SDK that lets to build the performance-critical
Adobe Flash 10 for Android. https://www.ti.com/docs/toolsw/folders/print/adobeflash-a8.html
This TI Android DevKit Release includes binaries for OpenSSL, Dropbear SSH, Raccoon, Linux Kernel
Release Information
This release package provides a Andorid GingerBread 2.3.4 DevKit(GA) distribution with integrated SGX (3D graphics) drivers, Adobe Flash 10 support, TI hardware abstraction for video overlay, WLAN, Bluetooth support for WL1271, PowerManagement, S-Video, Camera on Beagle XM/AM37x EVM, RowboPERF performance measurement application, NAND (UBIFS), Fastboot and standard applications from Android.
The package also includes TI Android GingerBread Source, Linux Android kernel, Toolchain, Debug and Development Tools(CCSv5, ADT, Flashing Utility, etc) and Documentation to ease development, deployment and execution of Android based systems. The product forms the basis for all Android application development on AM37x, AM35x platforms.
on Texas Instruments Embedded Procecssors Wiki.