Select a version
C55XCSL-LOWPOWER
TMS320C55x Chip Support Library for C5504/05, C5514/15/17 and C5535/45 devices
Products
Digital signal processors (DSPs)
Release Information
The C55x Chip Support Libraries (CSL) provide an application programming interface (API) used for configuring and controlling
the DSP on-chip peripherals for ease of use, compatibility between various C55x devices and hardware abstraction. CSL will
shorten development time by providing standardization and portability.
C55x CSL - Low Power: The functions listed in the features section are specifically designed for TMS320C55x Low Power DSPs
including C5504, C5505, C5514, C5515, C5535, C5545 and C5517 devices.