Select a version
C7000-CGT
C7000 code generation tools (CGT) - compiler
Products
Arm-based processors
Documentation
Release Information
This is the v3.1.0.LTS release of the C7000 C/C++ Code Generation Tools. The C7000 CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C++ source code for loading and running on C7000+MMA core processors. This C7000 compiler release is a “Long-Term Support” (LTS) release.
What's new
- Support for the C7100, C7120, and C7504 ISA variants
- Fixes for several defects in the C7000 compiler
- Improvement and productization of Host Emulation support
- See the README.html file for more details.