Select a version

Select a version

No results found. Please clear your search and try again.

DLPC7540EVM-FW

DLPC7540 firmware

Select a version
No results found. Please clear your search and try again.
Latest version
Version: 5.2.0.A.3.0
Release date: 27 May 2024
lock = Requires export approval (1 minute)
Hardware development
Evaluation board
DLPC7540EVM DLPC7540 evaluation module for high-resolution display controllers

Release Information

 

-------------------------------------------------------------------------------

                           FIRMWARE FOR DLPC7540 

-------------------------------------------------------------------------------

                          Release          : Version 5.2.0.A.3.0

                          Date            : 23-May-2024

                          API Version      : 5.2.0.A.3.0

                          App Version      : 5.2.0.A.3.0

                          Bootloader      : 3.2.2

-------------------------------------------------------------------------------

 

This is the pre production release of firmware binaries to be used on DLPC7540 EVM. This

bundle contains the firmware flash images to be used with DLP472TE/DLP472NE DMDs and on

LED illumination systems. The table below identifies appropriate flash

image to be used on a given system.

 

------------------------------------------------------------------------------

 

DMD        |    Illumination           |        Firmware filename

-------------------------------------------------------------------------------

DLP472TE   |   LED                     |  Flash_DLPC7540_DLP472TE_LED.img

DLP472NE   |   LED                     |  Flash_DLPC7540_DLP472NE_LED.img

 

------------------------------------------------------------------------------

 

Note:

Warping algorithm is enhanced. Customers who are previously using Firmware v4.4.0 need to regenerate warp map to avoid system reporting errors. 

This can be done in the manual warping section of DLP control program.