Select a version
MCU-PLUS-SDK-AM64X
MCU+ SDK for AM64x – RTOS, No-RTOS
MCU PLUS SDK Windows Installer
MCU PLUS SDK Linux Installer
Products
Arm-based processors
Documentation
Documentation - START HERE
Documentation Only Package
Download CCS 12.1.0 Version for Windows or Linux
Download TI ARM CLANG 2.1.2 LTS for Windows or Linux
SysConfig Windows Installer
SysConfig Linux Installer
Release Information
Thank you for your interest in the AM64x MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment
- Limited testing on SK-AM64 board
What's new
- Tamagawa Multi Channel
- HDSL FREE RUN MODE based on 300 MHz PRU-ICSS Core Clock Frequency
- Enable EnDat multi-channel using load share mode in PRU-ICSS, EnDat Safety Readiness: Recovery Time Measurement
- Mbed-TLS library support (software cryptography) with TCP example
- SBL PCIe support
- PMU driver and example support, ECAP as PWM example
- Ethernet ECPSW_3G: IET support (packet preemption), Cut-through switching support
- Ethernet 3G credit based shaper (802.1qav) support, CPSW-3G DSCP priority mapping feature w/ RTOS, Scatter/Gather support for receive packet buffer memory
- SDL support for ESM, MCRC, RTI, DCC, VTM, STOG, PBIST, MTOG, POK, ECC modules