Select a version
No results found. Please clear your search and try again.
MSP-IQMATHLIB
Fixed Point Math Library for MSP
Select a version
No results found. Please clear your search and try again.
Latest version
Version: 01.10.00.05
Release date: 17 Mar 2015
IQmathLib for MSP Windows Installer
MD5 checksum
IQmathLib for MSP Linux Installer
MD5 checksum
IQmathLib for MSP Zip Package
MD5 checksum
Products
MSP430 microcontrollers
MSP430F2252-Q1
—
Automotive 16-MHz MCU with 16-kb Flash, 512B SRAM, 10-bit ADC, I2C/SPI/UART
MSP430F2272-Q1
—
Automotive 16-MHz MCU with 32-kb Flash, 512B SRAM, 10-bit ADC, I2C/SPI/UART
MSP430G2201-Q1
—
Automotive 16-MHz MCU with 2-kb Flash, 128B SRAM, timer
MSP430G2231-Q1
—
Automotive 16-MHz MCU with 2-kb Flash, 128B SRAM, 10-bit ADC, SPI/I2C, timer
MSP430G2453-Q1
—
Automotive 16-MHz MCU with 8-kb Flash, 512-B SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer
MSP430G2553-Q1
—
Automotive 16-MHz MCU with 16-kb Flash, 512B SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer
NN325-Q1
—
Multi-Sensing Touch Manager
Sub-1 GHz wireless MCUs
CC430F5123
—
16-bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 8kB Flash and 2kB RAM
CC430F5125
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 16kB Flash and 2kB RAM
CC430F5133
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 8kB Flash and 2kB RAM
CC430F5135
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 16kB Flash and 2kB RAM
CC430F5137
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 32kB Flash and 4kB RAM
CC430F5143
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 8kB Flash and 2kB RAM
CC430F5145
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 16kB Flash and 2kB RAM
CC430F5147
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 32kB Flash and 4kB RAM
Other wireless products
RF430CL330H
—
Dynamic Dual Interface NFC Transponder
RF430F5978
—
RF430F59xx MSP430 SoC With Radio-Frequency Core and Low-Frequency Interface
- Optimized fixed point functions - reduce development time and enable developers to focus on optimizing application code
- Up to 100x higher performance when executing common fixed point scalar math functions in CCS – this means the MSP microcontroller can remain in low power modes longer than ever before
- Free – simply use in Code Composer Studio or download the library
The Texas Instruments® MSP IQmath and Qmath Libraries are a collection of highly optimized and high-precision mathematical functions for C programmers to seamlessly port a floating-point algorithm into fixed-point code on MSP430 and MSP432 devices. These routines are typically used in computationally intensive real-time applications where optimal execution speed, high accuracy and ultra-low energy are critical. By using the IQmath and Qmath libraries, it is possible to achieve execution speeds considerably faster and energy consumption considerably lower than equivalent code written using floating-point math.