LM25066—2.9-V to 17-V hot swap controller with PMBusLM25066I—2.9-V to 17-V hot swap controller with I2C and PMBus with Intel node managerLM5064—-10-V to -80-V hot swap controller with PMBusLM5066—10-V to 80-V hot swap controller with current, -Voltage and power monitoring and PMBus
Digital power monitors
LM25056—3 to 17V, 12-bit, pmbus output current/voltage/power/temperature monitor