Select a version

Select a version

No results found. Please clear your search and try again.

PROCESSOR-SDK-LINUX-RT-AM64X

Processor SDK RT-Linux for AM64x

Select a version
No results found. Please clear your search and try again.
Latest version
Version: 10.01.10.04
Release date: 20 Dec 2024

Processor SDK LINUX RT AM64x - RT-Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment

MD5 checksum

Processor SDK LINUX RT AM64x Yocto - SD card image

MD5 checksum

Processor SDK LINUX RT AM64x Debian Trixie - SD card image

MD5 checksum

Get access to latest bug fixes and feature enhancements with Yocto build environment

Products
Arm-based processors
AM6411 Single-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6412 Dual-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6421 Single-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6441 Single-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6442 Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6422 Dual-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security
Multi-channel ICs (PMICs)
LP8733 Dual high-current buck converters and dual linear regulators
Hardware development
Evaluation board
SK-AM64B AM64B starter kit for AM64x Sitara™ processors TMDS64EVM AM64x evaluation module for Sitara™ processors

Documentation

Quick Start Guide for AM64x

Learn how to build embedded Linux systems using AM64x processors

Yocto SDK user manual for developers

Instructions to build RT Linux image using Yocto build environment

Debian SDK manual for developers with build instructions

Get the various RT Linux Performance Benchmarks for this release

Software manifest - Processor SDK AM64x for Yocto RT Linux

Software manifest - Processor SDK AM64x for Debian RT Linux

Build Sheet of supported features for AM64x

Release Information

Thank you for your interest in PROCESSOR SDK LINUX-RT AM64X Software Development Kit (SDK). This SDK is a Linux-RT only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.

This release adds support for production Silicon Release 2.0 High Security - Field Securable (HS-FS) devices.

TI Linux CI/CD Snapshot

AM64x Snapshot

In order to improve access to the very latest bug fixes and feature enhancements, TI is enabling Continuous Integration and Continuous Deployment (CI/CD) for AM64x processors. The patches for these changes have always been available on public repositories hosted on git.ti.com, and these source repositories could be built using the Yocto build environment on a daily basis. The new TI Linux CI/CD Snapshot makes it even easier to consume these changes with pre-built binaries of Linux boot images to try out on TI Evaluation Modules (EVMs and SKs) before migrating or picking the patches. A detailed test report is also published to help users understand the status of the build and features being validated. The Linux boot images from a snapshot can be regenerated using sources by following the build instructions provided on the snapshot page.

The daily snapshot is not a replacement for the official Processors SDK releases which have full documentation, training and support. The snapshot is a new easy way to try bug fixes and feature enhancements planned for the next SDK while enabling much more tighter integration with customizations and application development. This improved integration should allow users to release their customized code built  on the SDKs more quickly and confidently.

What's new

  • Linux embedded software support
  • LTS Stable RT Kernel update to 6.6.58-rt45
  • U-boot 2024.04 based bootloaders
  • Yocto scarthgap (LTS) based build environment and filesystem
  • Debian distribution and pre-built deb packages based on Trixie
  • Snagfactory support on SK-AM64B & TMDS64EVM using Snagboot