TPS54040—3.5V to 42V Input, 0.5A Step-Down Converter with Eco-ModeTPS54060—3.5V to 60V Input, 0.5A Step-Down Converter with Eco-ModeTPS54060-EP—TPS54060-EP- 0.5-A, 60V Step Down DC/DC Converter with Eco-ModeTPS54140—3.5V to 42V Input, 1.5A Step-Down Converter with Eco-ModeTPS54160—3.5V to 60V Input, 1.5A Step-Down Converter with Eco-ModeTPS54231—3.5 to 28V Input, 2A, 570kHz Step-Down Converter with Eco-mode™TPS54232—3.5-V to 28-V input, 2-A step-down converter with eco-modeTPS54233—3.5 to 28V Input, 2A, 300kHz Step-Down Converter with Eco-modeTPS54260—3.5V to 60V Input, 2.5A Step-Down Converter with Eco-ModeTPS54331—3.5V to 28V Input, 3A, 570kHz Step-Down Converter with Eco-modeTPS54332—3.5V to 28V Input, 3.5A, 1MHz Step-Down Converter with Eco-modeTPS54340—42 V Input, 3.5 A, Step-Down DC/DC Converter with Eco-mode™TPS54360—4.5V to 60 V Input, 3.5 A Step-Down Converter with Eco-modeTPS54360B—60-V input, 3.5-A, step-down DC/DC converter with Eco-Mode™TPS54540—42 V, 5 A, Step-Down DC-DC Converter with Eco-ModeTPS54560—4.5V to 60 V input, 5 A step-down converter with Eco-ModeTPS54560B—4.5-V to 60-V input, 5-A, step-down DC-DC converter with Eco-mode™TPS54561—4.5V to 60V Input 5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™
Something went wrong
This information is currently not available. Please try again later.