SECDEVTOOL-OMAPL138C6748

Basic Secure Boot Development Tools for OMAP-L138 C6000 DSP+ARM Processors & C6748 DSPs

SECDEVTOOL-OMAPL138C6748

Downloads

Overview

OMAP-L138 C6000 DSP+ARM® processor and TMS320C6748 digital signal processor (DSP) product families offer secure-boot enabled devices which add protection of encrypted application code on the external flash devices and the ability to upgrade boot code and application code remotely while allowing the boot to remain secure. This software package provides the documentation and software development tools for the secure devices to generate the encrypted boot images that can be loaded and run on the secure devices.

Features

The secure development tools currently support secure boot enabled OMAP-L138 C6000 processors and TMS320C6748 DSPs.

What's Included:

  • Secure User's Guide - Overview of security feature, and security software API.
  • Secure Bootloader Application Note - Describes various boot mechanisms supported by this secure bootloader read-only memory (ROM) image.
  • Secure signing and flashing tools - Boot module encryption tool, secure AIS boot image generation tool, and an example flashing tool.


You Also Need:

  • For OMAP-L138 C6000DSP+ARM processor and C6748 DSP secure device development, the final boot image will be generated using the flashing utilities included in this SECDEVTOOL-OMAPL138C6748 package.
  • The user application will be generated using the Linux Software Development Kits (SDKs) listed under Related Software below.
Download View video with transcript Video

Downloads

IDE, configuration, compiler or debugger

SECDEVTOOL-OMAPL138C6748 Basic Secure Boot Development Tools for OMAP-L138 / C6748

Supported products & hardware

Supported products & hardware

Products
Arm-based processors
OMAP-L138 Low power C674x floating-point DSP + Arm9 processor - up to 456MHz
Digital signal processors (DSPs)
TMS320C6748 Low power C674x floating-point DSP- 456MHz, SATA
Download options

SECDEVTOOL-OMAPL138C6748 Basic Secure Boot Development Tools for OMAP-L138 / C6748

close
Latest version
Version: 1.02
Release date: 30 Jan 2011

Generic Secure User Guide and Software Utilities

MD5 checksum
Products
Arm-based processors
OMAP-L138 Low power C674x floating-point DSP + Arm9 processor - up to 456MHz
Digital signal processors (DSPs)
TMS320C6748 Low power C674x floating-point DSP- 456MHz, SATA

Release Information

omapl13x_c674x_generic_secure

Supported products & hardware

Arm-based processors
OMAP-L138 Low power C674x floating-point DSP + Arm9 processor - up to 456MHz
Digital signal processors (DSPs)
TMS320C6748 Low power C674x floating-point DSP- 456MHz, SATA

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
BIOSSW-C6748 TMS320C6748 SYS/BIOS Software Development Kit (SDK) LINUXSDK-OMAPL138 Linux Software Development Kit (SDK) for OMAP-L138 Processors WINCESDK-AM1XOMAPL1X Windows® Embedded Compact/CE SDK - ARM9™-based AM18x, OMAP-L13x Processor

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos