C64XPLUSCODECSPCH — Speech Codecs for C64x+-based Devices
Productos y hardware compatibles
Productos
Procesadores digitales de señales (DSP)
C64XPLUSCODECSPCH — Speech Codecs for C64x+-based Devices
G711 Encoder and Decoder
G722 Encoder and Decoder
G722.1 Encoder and Decoder
G722.2 Encoder and Decoder
G726 Encoder and Decoder
G711 Encoder and Decoder
G722 Encoder and Decoder
G722.1 Encoder and Decoder
G722.2 Encoder and Decoder
G726 Encoder and Decoder
Productos
Procesadores digitales de señales (DSP)
Documentación
G711 Data Sheet for Encoder and Decoder
G711 Release Notes
G722 Data Sheet for Encoder and Decoder
G722 Release Notes
G722.1 Data Sheet for Encoder and Decoder
G722.1 Release Notes
G722.2 Data Sheet for Encoder and Decoder
G722.2 Release Notes
G726 Data Sheet for Encoder and Decoder
G726 Release Notes
Información de la versión
All codecs are
eXpressDSP
compliant and implement one of the XDM 1.0 interfaces.Each codec is XDC packaged and validated on DM6446 EVM in a Codec Engine based test framework.
TIPS and
FAQs
: Understanding and integrating TI codecs:Codecs FAQ | Codec Engine FAQ | XDM FAQ | How do I integrate codecs into the DVSDK |
and OMAP Software for DummiesSUPPORTED PLATFORMS:All these speech modules can be used on any of the C64x+ based platforms like DM644x, DM646x, OMAP3530, DM648, C6466 and C674x
RELEASE PACKAGE: All the speech codec releases have both encoder and decoder release packages
G722.2 from ITU-T is also known as GSM-WBAMR from 3GPP
PERFORMANCE: Please refer to codec data sheet for MHz and memory requirement. Actual MHz requirements vary depending on memory and cache configuration
Technical Support: please contact Couth Infotech Private Limited, email: TISupport@CouthIT.com