CIRCUIT060022
Circuito del amplificador sin inversión
CIRCUIT060022
Información general
This design amplifies the input signal, Vi, with a signal gain of 10 V/V. The input signal may come from a high-impedance source (for example, MΩ) because the input impedance of this circuit is determined by the extremely high input impedance of the op amp (for example, GΩ). The common-mode voltage of a non-inverting amplifier is equal to the input signal.
Funciones
- Input: ±1 V
- Output: ±10 V
- Supply: ±15 V
Empiece
- Read the circuit design
- Download the model
Documentación técnica
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 3