CIRCUIT060052
Circuito del amplificador de inversión filtrado de paso bajo
CIRCUIT060052
Información general
This tunable low–pass inverting amplifier circuit amplifies the signal level by 26 dB or 20V/V. R2 and C1 set the cutoff frequency for this circuit. The frequency response of this circuit is the same as that of a passive RC filter, except that the output is amplified by the pass–band gain of the amplifier. Low–pass filters are often used in audio signal chains and are sometimes called bass–boost filters.
Funciones
- Input: Vi = -0.1 V to 0.1 V
- Output: Vo = -2 V to 2 V
- BW: fp = 2 kHz
- Supply:
- Vee = -2.5 V
- Vcc = 2.5 V
Empiece
- Read the circuit design
- Download the model
Documentación técnica
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 3