Seleccione una versión
INDUSTRIAL-COMMUNICATIONS-SDK-AM64X
Industrial Communications SDK for AM64x
Industrial Communications SDK Windows Installer
Industrial Communications SDK Linux Installer
Productos
SoC de redes industriales y multimedia
Desarrollo de hardware
Placa de evaluación
Documentación
Documentation - START HERE
Documentation Only Package
Download CCS 12.7.0 Version for Windows or Linux
Download TI ARM CLANG 3.2.2 LTS for Windows or Linux
Download SysConfig 1.20.0 for Windows or Linux
Industrial Communications SDK Manifest
Información de la versión
Thank you for your interest in the AM64x Industrial Communications Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- This SDK contains examples, libraries, and tools to develop RTOS-based Industrial Communication, Fieldbus, and networking applications on PRU-ICSS.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.
Novedades
- PROFINET RT/IRT support with Siemens ERTEC stack on TMDS64EVM - Support for Test bundle 2.45
- Bug Fixes