Seleccione una versión
MOTOR-CONTROL-SDK-AM263X
Motor Control SDK for AM263x
Motor Control SDK Windows Installer
Motor Control SDK Linux Installer
Productos
MCU de automatización y control de motores en tiempo real
Desarrollo de hardware
Placa de evaluación
Documentación
Documentation - START HERE
Documentation Only Package
Motor Control SDK Manifest
Download CCS 12.8.0 Version for Windows or Linux
Download TI ARM CLANG 4.0.0 LTS for Windows or Linux
Download SysConfig 1.21.0 for Windows or Linux
Información de la versión
Thank you for your interest in the AM263x Motor Control Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- This SDK contains examples, libraries, and tools to develop RTOS and no-RTOS based applications enabling real-time communication for position and current sense from motors, and real-time control libraries
- This SDK also includes Industrial Communications SDK and MCU+ SDK.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment
Novedades
- Position Sense: BiSS-C, EnDat 2.2, Nikon A-Format, Tamagawa over PRU 3-channel interface
- SDK contains INDUSTRIAL-COMMUNICATIONS-SDK-AM263X version 10.00.00.12 and MCU-PLUS-SDK-AM263X version 10.00.00.35