Seleccione una versión
MSP-CGT
MSP430 code generation tools - compiler
Documentación
Información de la versión
This is a long-term support release of the MSP430 Code Generation Tools (CGT) containing new enhancements and features. The MSP430 CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C++ source code for loading and running on MSP430 core processors.
Novedades
Available in release 21.6.0.LTS:
- Performance improvement with BIC instruction usage.
- Performance improvement with pragmas MUST_ITERATE, UNROLL, and CODE_ALIGN.
- Generate CRCs over memory ranges.
- Enumerated type changes.
- Misra support deprecated.