Seleccione una versión
PROCESSOR-SDK-LINUX-RT-AM65X
Linux-RT processor SDK for AM65x
Processor SDK LINUX RT AM65X - RT Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment
Processor SDK LINUX RT AM65X Yocto - SD card image
Get access to latest bug fixes and feature enhancements with Yocto build environment
Productos
Procesadores basados en Arm
Desarrollo de hardware
Placa de evaluación
Documentación
Processor SDK LINUX RT AM65X - Online SDK user manual for developers
Instructions to build RT Linux image for AM65x using Yocto build environment
Processor SDK LINUX RT AM65X - Instructions for creating an SD card
Processor SDK LINUX RT AM65X - Software manifest
Información de la versión
Thank you for your interest in PROCESSOR SDK LINUX RT AM65X Software Development Kit (SDK). This SDK is a RT Linux only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.
Novedades
- Linux embedded software support
- Long-term Stable (LTS) Linux kernel v6.1 support
- Board support package
- Yocto Kirkstone (LTS) based build environment and filesystem
- Bootloaders