ADS42LB69EVM
ADS42LB69EVM 評価モジュール
ADS42LB69EVM
概要
The ADS42LB69EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ ADS42LB69. The ADS42LB69 is a low power, 16-bit, 250-MSPS analog to digital converter (ADC) with a buffered analog input and LVDS outputs. The EVM has transformer coupled analog and clock inputs to accommodate a wide range of signal sources and frequencies. The ADS42LB69 is controllable through an easy to use software GUI to enable quick configuration for a variety of uses.
The ADS42LB69EVM is designed to mate with the TSW1400EVM which is a full function data capture card. The High Speed Data Converter Pro software GUI can then process the data from the TSW1400EVM to quickly assess the performance of the ADS42LB69. It is also compatible with Altera and Xilinx FPGA development platforms which have FMC or HSMC connectors, via the appropriate interposer card.
特長
- Flexible transformer coupled analog input and clock paths to allow for a variety of sources and frequencies
- Easy to use software GUI to configure the ADS42LB69 for a variety of uses through USB
- Simple connection to TSW1400EVM capture card to capture data from the ADS42LB69
- Quickly evaluate ADC performance through High Speed Data Converter Pro software
高速 ADC(≧10 MSPS)
購入と開発の開始
ADS42LB69EVM — ADS42LB69EVM 評価モジュール
SLAC542 — ADS42LBx9 GUI v2p0
SLAC542 — ADS42LBx9 GUI v2p0
製品
高速 ADC(≧10 MSPS)
ハードウェア開発
評価ボード
リリース情報
SBAC119 — TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool)
SBAC119 — TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool)
製品
レシーバ
高速 ADC(≧10 MSPS)
ハードウェア開発
評価ボード
リリース情報
SBAC120 — TIGAR Support Files
SBAC120 — TIGAR Support Files
製品
レシーバ
高速 ADC(≧10 MSPS)
ハードウェア開発
評価ボード
リリース情報
設計ファイル
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
証明書 | ADS42LB69EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
ユーザー・ガイド | ADS42LBx9EVM User’s Guide (Rev. A) | 2014年 6月 19日 | ||||
ユーザー・ガイド | Interfacing Altera FPGAs to ADS4249 and DAC3482 (TIDA-00069 Reference Guide) | 2012年 7月 10日 |