ADS58H43EVM
ADS58H43 evaluation module
ADS58H43EVM
概要
The ADS58H43EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments ADS58H43, a quad-channel, 14-bit telecommunications analog-to-digital converter (ADC) operating at sampling rates of up to 250 MSPS. Designed for low-power consumption and high spurious free dynamic range (SFDR), the ADS58H43 has low-noise performance and outstanding SFDR over a large input-frequency range. The four ADC channels are separated into two blocks with two ADCs each. Each block can individually be configured into three different operating modes: 11-bit Operating mode, 11-bit SNRBoost3G+ mode, 14-bit High Resolution Burst mode.
This EVM is ideally suited for mating with the TSW1400 Capture Card for performing a data capture into a capture buffer, uploading the sample data to a PC, performing an FFT, and reporting on SNR, SFDR, and other performance metrics.
特長
- Comprehensive test capability for the ADS58H43
- Direct connection to TSW1400 EVM pattern capture card
- Software support with a full featured GUI for easy testing and prototyping
- LDO or DC/DC power supply options