ADS8339EVM-PDK
ADS8339 16-bit, 250-kSPS, miniature SAR ADC evaluation module performance demonstration kit (PDK)
ADS8339EVM-PDK
概要
The ADS8339EVM-PDK is designed to evaluate the ADS8339 analog-to-digital converter (ADC). The converter is a 16 bit pseudo differential unipolar Successive-Approximation-Register (SAR) ADC with a maximum throughput of 250KSPS. The EVM includes input and reference drivers enabling the ADC to work within its typical performance specifications. It is designed around a 5V analog supply, which powers an on-board 4.5V reference. The ADC input driver design allows either unipolar or bipolar signals at the EVM input. Access is available to every digital pin of the converter making it easy to connect to any host microprocessor or TI DSP based system.
特長
- 3.3V logic SPI interface with selectable SCLK frequencies between 400KHz up to 25MHz
- Software capable of sampling rates between 4KSPS to 250KSPS
- Accessible 100mil pitch headers for easy connection to any host microprocessor or TI DSP
- On-board low noise 4.5V reference (REF5045)
- Jumper selectable input range: (±)2.15V(bipolar) or 0.1-to-4.4V(unipolar)
Precision ADCs
購入と開発の開始
ADS8339EVM-PDK — ADS8339 16-bit, 250-kSPS, miniature SAR ADC evaluation module performance demonstration kit (PDK)
ADCPRO — Analog-to-digital converter pro (ADCPro™) evaluation software
ADCPRO — Analog-to-digital converter pro (ADCPro™) evaluation software
GUI Installer
ハードウェア開発
評価ボード
ドキュメント
Manifest
リリース情報
ADCPro™ is a modular software system for evaluating analog-to-digital converters (ADCs) without the need for expensive logic analyzers and complex analysis routines. Used alone it is suitable for performing analysis on data sets captured from ADC testing; when paired with a Texas Instruments ADC evaluation module (EVM) and suitable data capture card, it becomes part of a powerful evaluation package.