ALM2402FQ1EVM
ALM2402FQ1EVM
ALM2402FQ1EVM
概要
The ALM2402F-Q1 is an automotive grade, dual high-voltage, high current operational amplifier (op amp) with protection features from Texas Instruments. This EVM is designed to provide access to the features and measure the performance of the ALM21402F-Q1.
特長
- This EVM is designed to provide access to the features of the ALM2402F-Q1 and measure the performance of the ALM2402F-Q1
- The ALM2402FQ1 EVM has by default both amplifiers configured in the inverting configuration with a gain of -2.5V/V
パワー・オペアンプ
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2