AUDIO-AM275-EVM is a prototype evaluation module and is available in limited quantities.
AUDIO-AM275-EVM
AM275x audio evaluation module
AUDIO-AM275-EVM
概要
The AM275x evaluation module (EVM) is a standalone test, development and evaluation platform that lets developers evaluate AM275x functionality and develop prototypes for a variety of multi-channel audio applications. The AM275x EVM is equipped with an AM275x microcontroller along with additional components to allow the user to make use of the various device interfaces including the McASP digital audio signals, Ethernet, USB 2.0, CAN-FD and others to easily create prototypes, as well as onboard current measurement capabilities to monitor power consumption. The supplied USB cable paired with embedded emulation logic allows for emulation and debugging using standard development tools such as Code Composer Studio™ (CCSTUDIO).
This EVM contains expansion connectors for interfacing with various TI Ethernet expansion boards showcasing interoperability between the AM275x device and different TI Ethernet PHYs. This EVM also contains expansion connectors for interfacing with various TI audio expansion cards showcasing operability between AM275x and different audio amplifiers, analog-to-digital converters and digital-to-analog converters.
特長
- 8 channel audio input/output through discrete ADCs and DACs
- 2 x Audio expansion connectors
- 512Mb OSPI NOR flash
- 2 x Ethernet expansion connectors
- On-board USB 2.0 dual role port
- On-board XDS110 emulator
- USB 2.0 Type C to Type C and USB-A to Micro USB-B cables included
- Audio expansion cards not include
- USB PD capable power supply not included
- Ethernet expansion cards not included
Arm Cortex-R マイコン
マルチチャネル IC (PMIC)
購入と開発の開始
AM275X-RESTRICTED-SW — Pre Accelerated Product Launch (EA) SDKs for AM275x
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
証明書 | AUDIO-AM275-EVM EU Declaration of Conformity (DoC) | 2024年 11月 21日 | ||||
EVM ユーザー ガイド (英語) | AM275x Evaluation Module User's Guide | PDF | HTML | 2024年 7月 12日 |