サポート・ソフトウェア
BQ2415XEVM-SW
BQ2415x ファミリ評価モジュール・ソフトウェア
BQ2415XEVM-SW
概要
The BQ2415x EVM Software provides a software interface for the BQ24150/1 EVM boards. Use this software to change the BQ24150/1 IC registers via the USB Interface Adapter.
機能
The software checks for new updates when started (Microsoft Internet Explorer 6 required).
Software Requirements:
- Microsoft Windows 2000 or Newer Operating System
- Microsoft .Net Framework 2.0 (NOTE: It is advised to install this component independently. This EVM software will attempt to install it if it is not already installed, but it might require a restart of your system).
- Microsoft Internet Explorer 6(This is required for recieving automatic updates to the EVM software)
Hardware Requirements:
- Personal Computer with USB port
- USB Interface Adapter