BQ24170EVM-610-15V
評価モジュール、BQ24170用、1.6MHz 同期整流、スイッチモード、リチウムイオンおよびリチウムポリマー、バッテリー・チャージャ
BQ24170EVM-610-15V
概要
The Texas Instruments BQ24170EVM-610-15V (-002) evaluation module helps designers evaluate the operation and performance of the bq24170 synchronous battery charger. The EVM is also called the HPA610 (-002). This EVM is optimized for a 12V or 15V input voltage and charges between 1 and 3 cell Li-Ion batteries. The bq24170 is highly integrated stand-alone Li-ion and Li-polymer switch-mode battery charge controllers with two integrated N-channel power MOSFETs and power path selector gate driver. It offers a constant-frequency synchronous PWM controller with high accuracy regulation of input current, charge current and voltage. It also provides battery detection, pre-conditioning, charge termination, and charge status monitoring. This user's guide includes the EVM bill of materials, board layout, and schematic.
特長
- Evaluation module for bq24170
- Stand-alone synchronous switch-mode, battery-charge controller
- Integrated N-MOSFETs and power path selector
- CELL pin setting to select between 1, 2, or 3 Li-ion batteries with 4.2V/cell
- Input operating range: 6 V to 18 V
- LED indication for charge status
- Test points for key signals available for testing purposes; easy probe hook-up
- Jumpers available; easy-to-change setting
バッテリ・チャージャ IC
購入と開発の開始
BQ24170EVM-610-15V — 評価モジュール、BQ24170用、1.6MHz 同期整流、スイッチモード、リチウムイオンおよびリチウムポリマー、バッテリー・チャージャ
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | ユーザー・ガイド | bq24170EVM Evaluation Module | 2010年 11月 12日 | |||
証明書 | BQ24170EVM-610-15V EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
データシート | bq2417x 1.6-MHz Synchronous Switched-Mode Li-Ion and Li-Polymer Stand-Alone Battery Charger With Integrated MOSFETs and Power Path Selector データシート (Rev. C) | PDF | HTML | 2015年 4月 30日 | |||
データシート | MOSFET内蔵、パワーパス・セレクタ搭載、1.6MHz、同期整流スイッチ・モードLiイオン/Liポリマー・スタンドアロン・バッテリ・チャージャ データシート (Rev. A 翻訳版) | 最新英語版 (Rev.C) | PDF | HTML | 2011年 3月 22日 |