BQ27421EVM-G1B
BQ27421EVM-G1B システム側バッテリ残量 (Gas) 計評価基板
BQ27421EVM-G1B
概要
System-Side Battery Fuel (Gas) Gauge Solution Evaluation Module
The BQ27421EVM-G1B evaluation module is a complete evaluation system for the bq27421. The EVM includes one bq27421 circuit module with an integrated current-sense resistor. A separated orderable EV2300 or EV2400 PC interface board for gas gauge interface along with a PC USB cable, and Windows™-based PC software is needed when using this EVM. The circuit module includes one bq27421 integrated circuit and all other onboard components necessary to monitor and predict capacity for a system-side fuel gauge solution. The circuit module connects directly across the battery pack. With the EV2300 or EV2400 interface board and software, the user can: (1)Read the bq27421 data registers. (2)Program the chipset for different configurations. (3)Log cycling data for further evaluation. (4)Evaluate the overall functionality of the bq27421 solution under different charge and discharge conditions. The latest Windows™ – based PC software can be downloaded from the product folder on the Texas Instruments Web site.特長
- Populated circuit module for quick setup and evaluation.
- Downloadable software that can be used for data logging and analysis.
- Related Terms:
- Battery Fuel Gauge Integrated circuit
- Battery Fuel Gauge IC
- Battery Fuel Gauge Circuit
バッテリ残量計
購入と開発の開始
BQ27421EVM-G1B — BQ27421EVM-G1B システム側バッテリ残量 (Gas) 計評価基板
BQEVSW-MKST-UPDATE — Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300
BQEVSW-MKST-UPDATE — Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300
Software installer to enable BQEVSW to use MKST-3P-ALT-EV2300
製品
バッテリ残量計
ハードウェア開発
評価ボード
ドキュメント
Software manifest
リリース情報
Description:
BQEVSW-MKST-UPDATE software is a software update for BQEVSW (bq Evaluation Software) and BQEASY (bq EV-Easy) to allow it to work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. This update installs a program that allows switching the USB transceiver target in software like BQEVSW and BQEASY from/to EV2300 to/from MKST-3P-ALT-EV2300.
The program requires administrator privileges.
Requirements:
- Hardware: MKST-3P-ALT-EV2300
- Operating system: Windows (32 or 64 bit)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Features:
- Enable use of MKST-3P-ALT-EV2300 in older software like BQEVSW and BQEASY
- Switch back to use of EV2300 in older software like BQEVSW and BQEASY
Getting started:
1. Download the software
2. Run the installer and check the option to create shortcuts
3. Run the program using shortcut named BQEVSW-MKST-UPDATE from Start menu/Desktop
4. Allow administrator privilege when/if prompted
5. On the GUI window that opens, select the target transceiver to support and follow steps to switch
6. Connect matching transceiver and start BQEVSW, BQEASY or other similar software.
Note: BQMTESTER-MKST-UPDATE and BQEVSW-MKST-UPDATE both update the same software components. Switching the USB transceiver using any of these shortcuts will also switch it in the other.
BQMTESTER-MKST-UPDATE — Software Update to enable BQMTESTER to use MKST-3P-ALT-EV2300
BQMTESTER-MKST-UPDATE — Software Update to enable BQMTESTER to use MKST-3P-ALT-EV2300
Software installer to enable BQMTESTER to use MKST-3P-ALT-EV2300
製品
バッテリ残量計
ハードウェア開発
評価ボード
ドキュメント
Software manifest
リリース情報
Description:
BQMTESTER-MKST-UPDATE software is a software update for BQMTESTER(BQMTESTER Multi Channel Test and Program software) and ADVANCED-BQMTESTER(Advanced bqMTester Multi-Station Test and Program Software) to allow it to work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. This update installs a program that allows switching the USB transceiver target in BQMTESTER and ADVANCED-BQMTESTER software from/to EV2300 to/from MKST-3P-ALT-EV2300. There are also some changes required on the hardware side as described in the PDF guide in the install folder.
The program requires administrator privileges.
Requirements:
- Hardware: MKST-3P-ALT-EV2300, 3.3V LDO with connectors, BQMTESTER or ADVANCED-BQMTESTER board
- Supported operating systems: Windows (32 or64 bits)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Getting started:
1. Download the software
2. Run the installer and check the option to create shortcuts
3. Run the program using shortcut named BQMTESTER-MKST-UPDATE from Start menu/Desktop
4. Allow administrator privilege when/if prompted
5. On the GUI window that opens, select the target transceiver to support and follow steps to switch
6. Connect matching transceiver and start BQMTESTER or ADVANCED-BQMTESTER software
Note: BQMTESTER-MKST-UPDATE and BQEVSW-MKST-UPDATE both update the same software components. Switching the USB transceiver using any of these shortcuts will also switch it in the other.